The Write Enable Latch (WEL) bit of the STATUS register must be set to a logic
‘1’ prior to each Write STATUS Register (WRSR) and
Write to Memory Array (WRITE) instructions. This is accomplished by
sending a WREN (06h) instruction to the AT25010B/AT25020B/AT25040B. First, the CS pin is driven low to
select the device and then a WREN instruction is clocked in on the SI
pin. Then the CS pin can be driven high and the WEL bit will be
updated in the STATUS register to a logic ‘1’. The device will power‑up
in the Write Disable state (WEL = 0). The WP
pin must be held high during a WREN instruction.Figure 6-2. WREN Timing
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.