The Touch Key module implements functionality that can handle the key
sensors, also called as one-dimensional touch sensors. The module receives the raw
output from the acquisition module, processes them and provides the touch status of key
sensors. The processing includes signal post-processing, environmental drift, touch
detection, touch state machine, and timing management for the implementation of
application touch sensors. Reference touch sensor designs are provided to assist the
users to evaluate and design their custom sensor boards. The touch sensor board view and
the sensor design of the QT3 XPlained Pro sensor board are shown below.