5.3 Module Naming Conventions
qtm / libqtm | An acronym that indicates QTouch® module. All
QTouch® modules begin with
“qtm_” for easy identification.For GCC modules,
“ |
module_name_identifier |
freq_hop_auto_tune – frequency hop with auto-tune
module |
device_architecture |
|
module_id | Unique 16-bit identifier for each module |
file_extension |
.r90 – IAR modules of all AVR®
modules. |
See examples below:
| GCC module | libqtm_acq_m328pb_0x0001.a |
| IAR module | qtm_acq_m328pb_0x0001.r90 |
Touch Keys Processing Module of SAM D2x, SAM DA1, SAM HA1, SAM D1x, SAM L2x, SAM C2x Devices
| GCC module | libqtm_touch_key_cm0p_0x0002.a |
| IAR module | qtm_touch_key_cm0p_0x0002.a |
Touch Keys Processing Module of SAM L1x Devices
| GCC module | libqtm_touch_key_cm23_0x0002.a |
| IAR module | qtm_touch_key_cm23_0x0002.a |