The frequency hop auto-tune module is the superset of the frequency hop
module with additionally providing noise monitoring and tuning the frequency according
to the measured noise factor.
The Module ID for the frequency hop auto-tune module is ‘0x0004’, and the
module name is in the format given below.
GCC compiler
libqtm_freq_hop_auto_xxxxx_0x0004.a
IAR compiler (AVR® MCU)
qtm_freq_hop_auto_xxxxx_0x0004.r90
IAR compiler (Arm® MCU)
qtm_freq_hop_auto_xxxxx_0x0004.a
Note: “xxxxx” –
string based on the device architecture that the module is
built.