Acquisition modules are target specific, each having a hardware configuration structure
depending on the touch sensing technology and method applied.
Features Implemented in this Acquisition Module
Hardware Calibration for Sensor
Nodes
Calibration of
Prescaler/Resistor/Charge share delay to compensate for a time constant
of sensor electrodes
Calibration of internal
compensation circuit to match sensor load
Self-Capacitance and Mutual
Capacitance Sensor Touch Measurement with Normal Sequencing
Low-Power Mode of Automated
Scanning Using Event System (Currently not Supported on Atmel Start
Configurator)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.