4.1 Overview
The Microchip QTouch® Peripheral Touch Controller (PTC) offers built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, and wheels. The PTC supports both mutual and self-capacitance measurements without the need for any external components. It offers superb sensitivity and noise tolerance, as well as self-calibration, and minimizes the sensitivity tuning effort by the user.
The PTC is intended for autonomously performing capacitive touch sensor measurements. The external capacitive touch sensor is typically formed on a PCB, and the sensor electrodes are connected to the analog charge integrator of the PTC using the device I/O pins. The PTC supports mutual capacitance sensors organized as capacitive touch matrices in different X-Y configurations, including Indium Tin Oxide (ITO) sensor grids.