13 FSK Operation
The Bill of Materials tables describe the components needed for ASK operation for 433.92 MHz and 315 MHz.
The following table lists the component values that change between ASK and FSK operation.
Note: The use of a high FSK data rate may excite parasitic
resonant modes with some crystal types. Recommended crystals from the Bill of
Materials tables hold good for both ASK and FSK.
| Mode | R1 | R2 | R5 | R6 | JPR1 | JPR2 | C8 |
|---|---|---|---|---|---|---|---|
| ASK | NP | 100 kΩ | 0Ω | NP | 0Ω | NP | NP |
| FSK | 0Ω | NP | NP | 100 kΩ | NP | 0Ω | 3.3 pF(1) 10 pF(2) |
Note:
- C8 = 3.3 pF for 1 kHz using HC49/U or HC49US type crystals.
- C8 = 10 pF for 10 kHz using HC49/U, (high profile) only.
| R3 | R4 | |
|---|---|---|
| Constant ON | 0Ω | NP |
| External Standby Control | NP | 100 kΩ |