11 TX112-1-433.92 MHz ASK Bill of Materials

Table 11-1. TX112-1-433.92 MHz ASK Bill of Materials
ItemPart NumberManufacturerDescriptionQty
C1CC0805KPX5R6BB106Yageo Corporation10 uF Cap, 08051
C2CC0603JRNPO9BN101Yageo Corporation100 pF Cap, 06031
C5CC0603JRNPO9BN100Yageo Corporation10 pF Cap, 06031
R1, R4, R6, JPR2———NP
C6, C8, C11, C12, C15———NP
C7CC0603CRNPO9BN3R9Yageo Corporation3.9 pF Cap, 06031
C10CC0603KRX7R9BB104Yageo Corporation0.1 uF Cap, 06031
C13, C14CC0603JRNPO0BN220Yageo Corporation22 pF Cap, 06032
J1, J2‎PRPC003SBAN-M71RC‎Sullins Connector SolutionsCon 32
L1LQW2BASR47J00LMurata Electronics®470 uH Inductor, 08051
L4LQW18AN82NG00D‎Murata Electronics®82 nH Inductor, 06031
L5Loop antenna, part of PCB—Antenna, part of PCB1
R2RC0603FR-07100KLYageo Corporation100k Resistor, 06031
R3, R5, R7, R8, JPR1‎RC0603JR-070RL‎Yageo Corporation0R Resistor, 06035
U1MICRF112YMMMicrochip Technology Inc.MICRF1121
Y1SA-13.5600-F-10-C-3-3HIB13.56MHz XTAL1
9B-13.560MAAE-BTXC Corporation