6 Functional Description
Crystal Oscillator
The reference oscillator is a crystal-based pierce configuration. It is designed to accept crystals with frequencies from 9.375 MHz to 14.0625 MHz.
Crystal Oscillator Parameters for ASK Operation
ESR | 20Ω |
| CPAR | 2 to 10 pF |
| CMO | 10 to 40 fF |
When the ESR of the crystal is at 300Ω, the crystal parameter limits are:
ESR | 300Ω |
| CPAR | 2 to 5 pF |
| CMO | 10 to 40 fF |
| CLOAD | 10 to 30 pF |
Crystal Oscillator for FSK Operation
The following figure illustrates the reference oscillator circuit configuration for FSK operation. To operate the MICRF112 in FSK mode, one additional capacitor is needed between XTLOUT pin and the XTAL_MOD pin. Crystal parameters for FSK operation are the same as for ASK operation except:
- When the ESR of crystal is at 20Ω, CFSK+ CLOAD must not exceed 70 pF.
- When the ESR of crystal is at 300Ω, CFSK + CLOAD must not exceed 30 pF.
PLL×32
The function of PLL×32 is to provide a stable carrier frequency for transmission. It is a “divided by 32” phase-locked oscillator.
Power Amplifier
The power amplifier serves two purposes: to buffer the VCO from external elements and to amplify the phase-locked signal. The power amplifier can produce +10 dBm at 3V (typical).
Enable Control
The enable control gates the ASK data. It only allows transmission when Lock, Amplitude and Undervoltage Detect conditions are valid.
Undervoltage Detect
The undervoltage detect block senses operating voltage. If the operating voltage falls below 1.6V, the undervoltage detect block sends a signal to the enable control block to disable the PA.
Open-Drain Switch
The open-drain switch is used for FSK operation. FSK data is fed into the FSK pin. The FSK pin is connected to the gate of the open-drain switch. The open collector is connected to the XTAL_MOD pin. In Figure 6-3, a capacitor is shown connected from the XTAL_MOD pin to XTLOUT. When the FSK pin goes high, the capacitor between XTAL_MOD and XTLOUT pulls the frequency of REFOSC low.