Features
- 1.8V to 3.6V Supply Voltage Range
- Up to +10 dBm Output Power (CW)
- 6.9 mA Supply Current at 1 kbps ASK (50% Manchester)
- 11.5 mA Supply Current at +10 dBm (FSK/CW)
- 1 µA Shutdown Supply Current
- Data Rates Up to 50 kbps ASK, 10 kbps FSK
- Crystal or Ceramic Resonators Sets RF Frequency
- -40°C to +125°C Temperature Range
- 10-Pin MSOP (3.0 mm x 4.9 mm), 10-Pin Ultra-Thin DFN (2 mm x 2 mm x 0.5 mm)