24.4.1 Parity Bit Calculation

The parity bit is calculated by doing an exclusive-or of all the data bits. If odd parity is used, the result of the exclusive or is inverted. The relation between the parity bit and data bits is as follows:

P even = d n − 1 ⊕ … ⊕ d 3 ⊕ d 2 ⊕ d 1 ⊕ d 0 ⊕ 1
P odd = d n − 1 ⊕ … ⊕ d 3 ⊕ d 2 ⊕ d 1 ⊕ d 0 ⊕ 1
Peven
Parity bit using even parity
Podd
Parity bit using odd parity
dn
Data bit n of the character

If used, the parity bit is located between the last data bit and first stop bit of a serial frame.