24.12 Examples of Baud Rate Setting

For standard crystal and resonator frequencies, the most commonly used baud rates for asynchronous operation can be generated by using the UBRR settings as listed in the table below.

UBRR values which yield an actual baud rate differing less than 0.5% from the target baud rate, are bold in the table. Higher error ratings are acceptable, but the Receiver will have less noise resistance when the error ratings are high, especially for large serial frames (see Asynchronous Operational Range). The error values are calculated using the following equation:

Error[%]=(BaudRateClosest MatchBaudRate−1)×100%
Table 24-9. Examples of UBRR Settings for Commonly Used Oscillator Frequencies
Baud Rate [bps]fosc = 1.0000MHzfosc = 1.8432MHzfosc = 2.0000MHz
U2X = 0U2X = 1U2X= 0U2X = 1U2X = 0U2X = 1
UBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRError
2400250.2%510.2%470.0%950.0%510.2%1030.2%
4800120.2%250.2%230.0%470.0%250.2%510.2%
96006-7.0%120.2%110.0%230.0%120.2%250.2%
14.4k38.5%8-3.5%70.0%150.0%8-3.5%162.1%
19.2k28.5%6-7.0%50.0%110.0%6-7.0%120.2%
28.8k18.5%38.5%30.0%70.0%38.5%8-3.5%
38.4k1-18.6%28.5%20.0%50.0%28.5%6-7.0%
57.6k08.5%18.5%10.0%30.0%18.5%38.5%
76.8k––1-18.6%1-25.0%20.0%1-18.6%28.5%
115.2k––08.5%00.0%10.0%08.5%18.5%
230.4k––––––00.0%––––
250k––––––––––00.0%
Max(1)62.5kbps125kbps115.2kbps230.4kbps125kbps250kbps
Note: 1. UBRR = 0, Error = 0.0%
Table 24-10. Examples of UBRR Settings for Commonly Used Oscillator Frequencies (Continued)
Baud Rate [bps]fosc = 3.6864MHzfosc = 4.0000MHzfosc = 7.3728MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRError
2400950.0%1910.0%1030.2%2070.2%1910.0%3830.0%
4800470.0%950.0%510.2%1030.2%950.0%1910.0%
9600230.0%470.0%250.2%510.2%470.0%950.0%
14.4k150.0%310.0%162.1%34-0.8%310.0%630.0%
19.2k110.0%230.0%120.2%250.2%230.0%470.0%
28.8k70.0%150.0%8-3.5%162.1%150.0%310.0%
38.4k50.0%110.0%6-7.0%120.2%110.0%230.0%
57.6k30.0%70.0%38.5%8-3.5%70.0%150.0%
76.8k20.0%50.0%28.5%6-7.0%50.0%110.0%
115.2k10.0%30.0%18.5%38.5%30.0%70.0%
230.4k00.0%10.0%08.5%18.5%10.0%30.0%
250k0-7.8%1-7.8%00.0%10.0%1-7.8%3-7.8%
0.5M––0-7.8%––00.0%0-7.8%1-7.8%
1M––––––––––0-7.8%
Max.(1)230.4kbps460.8kbps250kbps0.5Mbps460.8kbps921.6kbps
Note: 1. UBRR = 0, Error = 0.0%
Table 24-11. Examples of UBRR Settings for Commonly Used Oscillator Frequencies (Continued)
Baud Rate [bps]fosc = 8.0000MHzfosc = 11.0592MHzfosc = 14.7456MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRError
24002070.2%416-0.1%2870.0%5750.0%3830.0%7670.0%
48001030.2%2070.2%1430.0%2870.0%1910.0%3830.0%
9600510.2%1030.2%710.0%1430.0%950.0%1910.0%
14.4k34-0.8%680.6%470.0%950.0%630.0%1270.0%
19.2k250.2%510.2%350.0%710.0%470.0%950.0%
28.8k162.1%34-0.8%230.0%470.0%310.0%630.0%
38.4k120.2%250.2%170.0%350.0%230.0%470.0%
57.6k8-3.5%162.1%110.0%230.0%150.0%310.0%
76.8k6-7.0%120.2%80.0%170.0%110.0%230.0%
115.2k38.5%8-3.5%50.0%110.0%70.0%150.0%
230.4k18.5%38.5%20.0%50.0%30.0%70.0%
250k10.0%30.0%2-7.8%5-7.8%3-7.8%65.3%
0.5M00.0%10.0%––2-7.8%1-7.8%3-7.8%
1M––00.0%––––0-7.8%1-7.8%
Max.(1)0.5Mbps1Mbps691.2kbps1.3824Mbps921.6kbps1.8432Mbps
Note: 1. UBRR = 0, Error = 0.0%
Table 24-12. Examples of UBRR Settings for Commonly Used Oscillator Frequencies (Continued)
Baud Rate [bps]fosc = 16.0000MHzfosc = 18.4320MHzfosc = 20.0000MHz
U2X = 0U2X = 1U2X = 0U2X = 1U2X = 0U2X = 1
UBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRErrorUBRRError
2400416-0.1%8320.0%4790.0%9590.0%5200.0%10410.0%
48002070.2%416-0.1%2390.0%4790.0%2590.2%5200.0%
96001030.2%2070.2%1190.0%2390.0%1290.2%2590.2%
14.4k680.6%138-0.1%790.0%1590.0%86-0.2%173-0.2%
19.2k510.2%1030.2%590.0%1190.0%640.2%1290.2%
28.8k34-0.8%680.6%390.0%790.0%420.9%86-0.2%
38.4k250.2%510.2%290.0%590.0%32-1.4%640.2%
57.6k162.1%34-0.8%190.0%390.0%21-1.4%420.9%
76.8k120.2%250.2%140.0%290.0%151.7%32-1.4%
115.2k8-3.5%162.1%90.0%190.0%10-1.4%21-1.4%
230.4k38.5%8-3.5%40.0%90.0%48.5%10-1.4%
250k30.0%70.0%4-7.8%82.4%40.0%90.0%
0.5M10.0%30.0%––4-7.8%––40.0%
1M00.0%10.0%––––––––
Max.(1)1Mbps2Mbps1.152Mbps2.304Mbps1.25Mbps2.5Mbps
Note: 1. UBRR = 0, Error = 0.0%