24.11.6 UBBRH – USART Baud Rate Register High
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
The UBRRH Register shares the same I/O location as the UCSRC Register. See the Accessing UBRRH/UCSRC Registers section which describes how to access this register.
| Name: | UBBRH |
| Offset: | 0x20 |
| Reset: | 0x00 |
| Property: | When addressing I/O Registers as data space the offset address is 0x40 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| URSEL | UBRR[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – URSEL Register Select
Bits 3:0 – UBRR[3:0] USART Baud Rate Register [n = 11:8]
Refer to UBRRL.