15.2.4 Watchdog Reset
When the Watchdog times out, it will generate a short reset pulse of 1 CK cycle duration. On the falling edge of this pulse, the delay timer starts counting the time-out period tTOUT. Refer to Watchdog Timer for details on operation of the Watchdog Timer.