37.16 ADC

Operating conditions:
  • VDD = 1.8 to 5.5V
  • Temperature = -40°C to 125°C
  • DUTYCYC = 25%
  • CLKADC = 13 * fADC
  • SAMPCAP is 10 pF for 0.55V reference, while it is set to 5 pF for VREF≥1.1V
  • Applies for all allowed combinations of VREF selections and Sample Rates unless otherwise noted
Table 37-25. Power Supply, Reference, and Input Range
Symbol Description Conditions Min. Typ. Max. Unit
VDD Supply voltage 1.8 - 5.5 V
VREF Reference voltage REFSEL = Internal reference 0.55 - VDD-0.4 V
REFSEL = VDD 1.8 - 5.5
CIN Input capacitance SAMPCAP=5 pF - 5 - pF
SAMPCAP=10 pF - 10 -
VIN Input voltage range 0 - VREF V
IBAND Input bandwidth 1.1V≤VREF - - 57.5 kHz
Table 37-26. Clock and Timing Characteristics
Symbol Description Conditions Min. Typ. Max. Unit
fADC Sample rate 1.1V≤VREF 15 - 115 ksps
1.1V≤VREF (8-bit resolution) 15 - 150
VREF=0.55V (10 bits) 7.5 - 20
CLKADC Clock frequency VREF=0.55V (10 bits) 100 - 260 kHz
1.1V≤VREF (10 bits) 200 - 1500
1.1V≤VREF (8-bit resolution) 200 - 2000
Ts Sampling time 2 2 33 CLKADC cycles
TCONV Conversion time (latency) Sampling time = 2 CLKADC 8.7 - 50 µs
TSTART Start-up time Internal VREF - 22 - µs
Table 37-27. Accuracy Characteristics(2)
Symbol Description Conditions Min. Typ. Max. Unit
Res Resolution - 10 - bit
INL Integral Nonlinearity REFSEL = INTERNAL

VREF=0.55V
fADC=7.7 ksps - 1.0 -
REFSEL = INTERNAL or VDD fADC=15 ksps - 1.0 - LSB
REFSEL = INTERNAL or VDD

1.1V≤VREF
fADC=77 ksps - 1.0 -
fADC=115 ksps - 1.2 -
DNL(1) Differential Nonlinearity REFSEL = INTERNAL

VREF=0.55V
fADC=7.7 ksps - 0.6 - LSB
REFSEL = INTERNAL or VDD fADC=15 ksps - 0.4 -
REFSEL = INTERNAL or VDD

1.1V≤VREF
fADC=77 ksps - 0.4 -
REFSEL = INTERNAL

1.1V≤VREF
fADC=115 ksps - 0.6 -
REFSEL = VDD

1.1V≤VREF
fADC=115 ksps - 0.6 -
EABS Absolute accuracy REFSEL = INTERNAL

VREF = 1.1V
T=[0-105]°C

VDD = [1.8V- 3.6V]
- 3 - LSB
VDD = [1.8V - 3.6V] - 3 -
REFSEL = VDD - 2 -
REFSEL = INTERNAL - 3 -
EGAIN Gain error REFSEL = INTERNAL

VREF = 1.1V
T=[0 - 105]°C

VDD = [1.8V - 3.6V]
- 5 - LSB
VDD = [1.8V - 3.6V] - 5 -
REFSEL = VDD - 2 -
REFSEL =INTERNAL - 5 -
EOFF Offset error - -0.5 - LSB
Note:
  1. A DNL error of less than or equal to 1 LSB ensures a monotonic transfer function with no missing codes.
  2. These values are based on characterization and not covered by production test limits.
  3. Reference setting and fADC must fulfill the specification in "Clock and Timing Characteristics" and "Power supply, Reference, and Input Range" tables.