37.6 Wake-Up Time

Wake-up time from Sleep mode is measured from the edge of the wake-up signal to the first instruction executed.

Operating conditions:
  • VDD = 3V
  • T = 25°C
  • OSC20M as system clock source, unless otherwise specified
Table 37-8. Start-Up, Reset, and Wake-Up Time from OSC20M
Symbol Description Condition Min. Typ. Max. Unit
twakeup Start-up time from any Reset release - 200 - µs
Wake-up from Idle mode OSC20M @ 20 MHz; VDD=5V - 1 -
OSC20M @ 10 MHz; VDD=3V - 2 -
OSC20M @ 5 MHz; VDD=2V - 4 -
Wake-up from Standby and Power-down mode - 10 -