37.9 External Reset Characteristics

Table 37-13. External Reset Characteristics
Mode Description Condition Min. Typ. Max. Unit
VHVRST RESET pin threshold for high-voltage Reset 11.5 - 12.5 V
VRST_VIH Input high-voltage for RESET 0.8×VDD - VDD+0.2
VRST_VIL Input low-voltage for RESET -0.2 - 0.2×VDD
tRST Minimum pulse-width on RESET pin - - 2.5 µs
RRST RESET pull-up resistor VReset=0V 20 - 60