37.19 PTC
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VDD | Supply Voltage | 1.8 | - | 5.5 | V | |
CLKPER | Peripheral Clock frequency | - | - | 8 | MHz | |
CLOAD | Maximum load | - | 48 | - | pF | |
CINT | - | 30 | - | pF | ||
Driven Shield Capacitive Drive | - | 300 | - | pF |
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
CX/Y | Pad Capacitance X/Y-line | PA4, X0/Y0 | - | 4 | - | pF |
PA5, X1/Y1 | - | 24 | - | |||
PA6, X2/Y2 | - | 9 | - | |||
PA7, X3/Y3 | 6 | |||||
PB5, X12/Y12 | - | 4 | - | |||
PB4, X13/Y13 | - | 4 | - | |||
PB1, X4/Y4 | - | 13 | - | |||
PB0,X5/Y5 | - | 13 | - | |||
PC0, X6/Y6 | - | 6 | - | |||
PC1, X7/Y7 | - | 6 | - | |||
PC2, X8/Y8 | - | 6 | - | |||
PC3, X9/Y9 | - | 6 | - | |||
PC4, X10/Y10 | - | 6 | - | |||
PC5, X11/Y11 | - | 6 | - |