37.18 AC

Table 37-31. Analog Comparator Characteristics, Low-Power Mode Disabled
Symbol Description Condition Min. Typ. Max. Unit
VIN Input voltage -0.2 - VDD V
CIN Input pin capacitance PA6 - 9 - pF
PA7, PB5, PB4 - 5 -
VOFF Input offset voltage VIN=VDD/2 -20 <5 20 mV
VIN=[-0.2V, VDD] - <20 -
IL Input leakage current - 5 - nA
TSTART Start-up time - 1.3 - µs
VHYS Hysteresis HYSMODE=0x0 0 0 10 mV
HYSMODE=0x1 0 10 30
HYSMODE=0x2 10 25 60
HYSMODE=0x3 20 50 120
tPD Propagation delay 25 mV Overdrive, VDD≥2.7V, Low-Power mode disabled - 50 - ns
Table 37-32. Analog Comparator Characteristics, Low-Power Mode Enabled
Symbol Description Condition Min. Typ. Max. Unit
VIN Input voltage 0 - VDD V
CIN Input pin capacitance PA6 - 9 - pF
PA7, PB5, PB4 - 5 -
VOFF Input offset voltage VIN = VDD/2 -25 <10 25 mV
VIN=[0V, VDD] - <30 -
IL Input leakage current - 5 - nA
TSTART Start-up time - 1.3 - µs
VHYS Hysteresis HYSMODE=0x0 0 0 10 mV
HYSMODE=0x1 0 10 30
HYSMODE=0x2 5 25 90
HYSMODE=0x3 12 50 190
tPD Propagation delay 25 mV Overdrive, VDD≥2.7V - 150 - ns