1.2.4.2 WDRV_PIC32MZW_BSSFindSetScanParameters Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_BSSFindSetScanParameters (
DRV_HANDLE handle, uint8_t numSlots, uint16_t activeSlotTime, uint16_t passiveSlotTime, uint8_t numProbes
)
C
Summary
Configures the scan operation.
Description
Configures the time periods of active and passive scanning operations.
Precondition
WDRV_PIC32MZW_Initialize must have been called. WDRV_PIC32MZW_Open must have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
numSlots | Number of slots (minimum is 2). |
activeSlotTime | Time spent on each active channel probing for BSS's. |
passiveSlotTime | Time spent on each passive channel listening for beacons. |
numProbes | Number of probes per slot. |
Returns
WDRV_PIC32MZW_STATUS_OK - The request was accepted. WDRV_PIC32MZW_STATUS_NOT_OPEN - The driver instance is not open. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
If any parameter is zero then the configured value is unchanged.