5.9 Overtemperature Protection
Overtemperature protection safeguards the device by shutting down the converter if the silicon die temperature reaches 155°C. Normal operation automatically resumes once the temperature drops to 125°C.
Overtemperature protection safeguards the device by shutting down the converter if the silicon die temperature reaches 155°C. Normal operation automatically resumes once the temperature drops to 125°C.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.