5.8 Undervoltage Lockout
The integrated Undervoltage Lockout (UVLO) function prevents the converter from starting until the input voltage is high enough for normal operation. The device typically starts at 4V and operates down to 3.6V. Hysteresis is added to prevent repeated start-up and shutdown cycles due to input voltage fluctuations during start-up.