3.3.4.1.1 Connecting to a AVR JTAG Target

The MPLAB ICE 4 using the MPLAB ICE 4 ICSP Adapter Board and the AVR JTAG (10 Pin) Adapter Board provides a legacy 10-pin 50-mil JTAG connection.

Direct Connection to a 10-pin 50-mil Header

Use the 10-pin 50-mil plugin connector on the “AVR JTAG (10 pin)” adapter board to connect directly to a target board with headers complying with the header pinout shown in 3.3.4.1.2 AVR JTAG Pinout.