3.3.6.2 SAM Trace Physical Connection
The adapter board supports CoreSight™ 20 Instruction trace.
ITM/SWO is supported as follows: SWDIO and SWDCLK are used for debug and SWO is used for ITM output.

The adapter board supports CoreSight™ 20 Instruction trace.
ITM/SWO is supported as follows: SWDIO and SWDCLK are used for debug and SWO is used for ITM output.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.