3.3.4.6.2 AVR debugWIRE Pinout

When designing an application PCB which includes an Microchip AVR with the debugWIRE interface, the pinout shown in the figure below should be used.

Figure 3-22. debugWIRE (SPI) Header Pinout
Table 3-12. debugWIRE Pin Mapping
AVR Port Pins Target pins debugWIRE Pinout
Pin 1 (TCK)
Pin 2 (GND)GND6
Pin 3 (TDO)
Pin 4 (VTref)VTref2
Pin 5 (TMS)
Pin 6 (nSRST)RESET5
Pin 7 (Not connected)
Pin 8 (nTRST)
Pin 9 (TDI)
Pin 10 (GND)