3.3.4.4.3 AVR UPDI Pinout

When designing an application PCB, which includes an AVR with the UPDI interface, the pinout shown below should be used.

Figure 3-20. UPDI Header Pinout
Table 3-10. UPDI Pin Mapping
AVR PORT Pin Target Pins Microchip STK600 UPDI Pinout
Pin 1 (TCK)
Pin 2 (GND)GND6
Pin 3 (TDO)UPDI_DATA1
Pin 4 (VTG)VTG2
Pin 5 (TMS)
Pin 6 (nSRST)
Pin 7 (Not connected)
Pin 8 (nTRST)
Pin 9 (TDI)
Pin 10 (GND)