3.3.7.1 Native Trace Connections
To use Native trace, use the 3.3.5 PIC MCUs - ICSP Adapter Board. The communications connection will carry the trace information using the PGD/PGC/EMUC/EMUD pins. However, the selected device must have this feature. If it does not, one of the other trace methods may be used.
For more on this type of trace, see 5.5.3.1 Native Trace.