3.3.4.5.2 AVR TPI Pinout

When designing an application PCB, which includes an AVR with the TPI interface, the pinout shown in the figure below, should be used.

Figure 3-21. TPI Header Pinout
Table 3-11. TPI Pin Mapping
AVR PORT PinsTarget PinsTPI Pinout
Pin 1 (TCK)CLOCK3
Pin 2 (GND)GND6
Pin 3 (TDO)DATA1
Pin 4 (VTG)VTG2
Pin 5 (TMS)
Pin 6 (nSRST)/RESET5
Pin 7 (not connected)
Pin 8 (nTRST)
Pin 9 (TDI)
Pin 10 (GND)