6.2.6.3.3 Modifying the Layer Attributes

Follow the steps below to modify layer attributes:

  1. Check that all fields are cleared in LCDC_ATTRS.
  2. Write the desired attribute fields in the Configuration registers, Frame Buffer registers and Enable registers of each layer.
  3. Write a one to the Update Attribute field for each layer and, if required, write a one to the Update Color LUT field for each layer in LCDC_ATTRE.