1.5 Configuration Summary

FeatureSAMA7D65
CPUCortex-A7 up to 1 GHz
Package343-ball TFBGA, 0.65 mm pitch, 14 x 14 x 1.2 mm
DDR InterfaceUp to 16-bit/533 MHz LPDDR2, LPDDR3, DDR2, DDR3(L) - Up to 16-Gbit
NAND Flash Controller8-bit
Ethernet MAC with TSN support2x 10/100/1000 with RMII/RGMII I/F
USB Device/Host3 USB interfaces: 2 Host/Device with Type-C interface and 1 Host
2D GPUOne controller to accelerate 2D graphic display
LCD 1 up to WXGA/720p resolution, Single Channel LVDS, 4-lane MIPI DSI. Support of 8-bit serial RGB interface
Number of PIOs142
Quad/Octal SPI2 Quad SPI or 1 Octal SPI
SDIO/SD/e.MMC3
SMC16-bit data/15-bit address/2 CS
CAN-FD5
FLEXCOM (USART/UART/I²C/SPI)11
I3C1 Controller
ADC Inputs16 external + 3 internal
ACC Inputs4 external
64-bit Periodic Interval Timer6
Timer Counter6 channels
PWM4 channels
ASRC4x stereo channels with independent conversion rates
I2SMCC2 (up to 8 TX and 8 RX channels each)
SSC2 (up to 16 TX and 16 RX channels each)
PDMC2 (up to 8 digital microphones)
CryptographyAsymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES, PUF