1.12 Peripheral Identifiers
Instance ID | Instance Name | Security (3) | TZ Security Management | GIC SPI Interrupt | Clock Domain | PMC Clock Control | Generic Clock (GCLK) | Instance Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Max GCLK Freq. (MHz) | CPUPLLCK | SYSPLLCK | DDRPLLCK | GPUPLLCK | BAUDPLLCK | AUDIOPLLCK | ETHPLLCK | LVDSPLLCK | USBPLLCK | MCK1 | MAINCK | TD_SLCK | MD_SLCK | ||||||||
0 | DWDT | AS | – | SW | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual Watchdog Timer, Secure World |
1 | DWDT | NS | – | NSW | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual Watchdog Timer, Non–secure World |
2 | DWDT | AS | – | NSW_ALARM | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual Watchdog Timer, Non–secure World Alarm |
3 | SCKC | AS | – | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Slow Clock Controller |
4 | SHDWC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Shutdown Controller |
5 | RSTC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reset Controller |
6 | RTC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real–Time Clock |
7 | RTT | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real–Time Timer |
8 | CHIPID | PS | TZPM | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Chip Identifier |
9 | PMC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Power Management Controller |
10 | PIOA | PS | PIOA | X | MCK0 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 0 to 31 |
11 | PIOB | PS | PIOB | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 32 to 63 |
12 | PIOC | PS | PIOC | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 64 to 95 |
13 | PIOD | PS | PIOD | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 96 to 127 |
14 | PIOE | PS | PIOE | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 128 to 141 |
15 | PUF | PS | TZPM | X | MCK0 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PUFSRAM |
16 | SECUMOD | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Security Module |
17 | SECURAM | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Secret RAM |
18 | SFR | PS | TZPM | – | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Special Function Register |
19 | SFRBU | AS | – | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Special Function Register in Backup zone |
20 | HSMC | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Static Memory Controller – NAND Flash Controller |
21 | XDMAC0 | PS | XDMAC0 | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA 0, mem to periph, 32 channels |
22 | XDMAC1 | PS | XDMAC1 | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA 1, mem to periph, 32 channels |
23 | XDMAC2 | PS | XDMAC2 | X | MCK1(4) | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA 2, mem to mem, 8 channels |
24 | ACC | PS | TZPM | X | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Analog Comparator Controller |
25 | ADC | PS | TZPM | X | GCLK(1) | – | 100 | – | – | – | – | X | X | – | – | – | X | X | X | X | Analog–to–Digital Converter |
26 | AES | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Advanced Encryption Standard |
27 | TZAESBASC | AS | TZPM | – | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge – Address Space Controlller |
28 | ARM | PS | MMU | – | GCLK | – | 50 | – | – | X | – | – | X | – | – | – | X | X | X | X | Cortex–A7 Core 0. Generic timer clock |
29 | ASRC | PS | TZPM | X | MCK9 | X | 200 | – | – | – | – | – | X | – | – | – | X | X | X | X | Asynchronous Sample Rate Converter |
30 | CPKCC | PS | TZPM | X | MCK0 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Classic Public Key Cryptography Controller |
31 | DDR3PHY | PS | TZC + TZPM | – | MCK2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DDR/LPDDR Physical Interface |
32 | UDDRC | PS | TZC + TZPM | – | MCK2 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Universal DDR Memory Controller |
33 | EIC | PS | TZPM | – | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | External Interrupt Controller |
34 | FLEXCOM0 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM0. Max Generic Clock Frequency = FPCLOCK/3 |
35 | FLEXCOM1 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM1. Max Generic Clock Frequency = FPCLOCK/3 |
36 | FLEXCOM2 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM2. Max Generic Clock Frequency = FPCLOCK/3 |
37 | FLEXCOM3 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM3. Max Generic Clock Frequency = FPCLOCK/3 |
38 | FLEXCOM4 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM4. Max Generic Clock Frequency = FPCLOCK/3 |
39 | FLEXCOM5 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM5. Max Generic Clock Frequency = FPCLOCK/3 |
40 | FLEXCOM6 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM6. Max Generic Clock Frequency = FPCLOCK/3 |
41 | FLEXCOM7 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM7. Max Generic Clock Frequency = FPCLOCK/3 |
42 | FLEXCOM8 | PS | TZPM | X | MCK9 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM8. Max Generic Clock Frequency = FPCLOCK/3 |
43 | FLEXCOM9 | PS | TZPM | X | MCK9 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM9. Max Generic Clock Frequency = FPCLOCK/3 |
44 | FLEXCOM10 | PS | TZPM | X | MCK9 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM10. Max Generic Clock Frequency = FPCLOCK/3 |
45 | GPU2DC | PS | TZPM | X | MCK3 | X | 533 | – | – | – | X | – | – | – | – | – | X | X | X | X | Graphic Processor Unit 2D Composer |
46 | GMAC0 | PS | TZPM | X | MCK6/MCK1(2) | X | 125 | – | – | – | – | – | – | X | – | – | – | X | X | X | Gigabit Ethernet MAC + TSN support |
47 | GMAC1 | PS | TZPM | X | MCK6/MCK1(2) | X | 125 | – | – | – | – | – | – | X | – | – | – | X | X | X | Gigabit Ethernet MAC + TSN support |
48 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
49 | GMAC0 | PS | same as GMAC0 | TSU | MCK1 | – | 400 | – | X | – | – | – | X | X | – | – | X | X | X | X | Gigabit Ethernet MAC – Timestamp Unit Generic Clock |
50 | GMAC1 | PS | same as GMAC1 | TSU | MCK1 | – | 400 | – | X | – | – | – | X | X | – | – | X | X | X | X | Gigabit Ethernet MAC – Timestamp Unit Generic Clock |
51 | NICGPV0 | AS | – | – | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | NIC400 Global Programmer's View instance 0 |
52 | NICGPV1 | AS | – | – | MCK3(4) | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | NIC400 Global Programmer's View instance 1 |
53 | ICM | PS | TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Integrity Check Monitor |
54 | I2SMCC0 | PS | TZPM | X | MCK9 | X | 100 | – | – | – | – | – | X | – | – | – | X | X | X | X | Inter–IC Sound Controller 0 |
55 | I2SMCC1 | PS | TZPM | X | MCK9 | X | 100 | – | – | – | – | – | X | – | – | – | X | X | X | X | Inter–IC Sound Controller 1 |
56 | LCDC | PS | TZPM | X | MCK3(4) | X | 90 | – | – | – | – | – | – | – | – | – | X | X | X | X | LCD controller |
57 | MATRIX | AS | – | X | MCK5/MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | AHB Matrix |
58 | MCAN0 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 0 |
59 | MCAN1 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 1 |
60 | MCAN2 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 2 |
61 | MCAN3 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 3 |
62 | MCAN4 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 4 |
63 | OTPC | PS | TZPM | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | One Time Programmable Memory Controller |
64 | PDMC0 | PS | TZPM | X | MCK9 | X | 80 | – | – | – | – | – | X | – | – | – | X | X | X | X | Pulse Density Modulation Interface Controller 0 |
65 | PDMC1 | PS | TZPM | X | MCK9 | X | 80 | – | – | – | – | – | X | – | – | – | X | X | X | X | Pulse Density Modulation Interface Controller 1 |
66 | PIT64B0 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 0 |
67 | PIT64B1 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 1 |
68 | PIT64B2 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 2 |
69 | PIT64B3 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 3 |
70 | PIT64B4 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 4 |
71 | PIT64B5 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 5 |
72 | PWM | PS | TZPM | X | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pulse Width Modulation |
73 | QSPI0 | PS | MATRIX + TZPM | X | MCK5/MCK5 | X | 400 | – | X | – | – | X | – | – | – | – | X | X | X | X | Quad IO Serial Peripheral Interface 0 |
74 | QSPI1 | PS | MATRIX + TZPM | X | MCK5/MCK5 | X | 266 | – | X | – | – | X | – | – | – | – | X | X | X | X | Quad IO Serial Peripheral Interface 1 |
75 | SDMMC0 | PS | TZPM | X | MCK1(4) | X | 208 | – | – | – | – | X | – | X | – | – | X | X | X | X | Ultra High Speed SD Host Controller 0 (e.MMC 5.1) |
76 | SDMMC1 | PS | TZPM | X | MCK1(4) | X | 208 | – | – | – | – | X | – | X | – | – | X | X | X | X | Ultra High Speed SD Host Controller 1 (e.MMC 4.51) |
77 | SDMMC2 | PS | TZPM | X | MCK1(4) | X | 208 | – | – | – | – | X | – | X | – | – | X | X | X | X | Ultra High Speed SD Host Controller 2 (e.MMC 4.51) |
78 | SHA | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Secure Hash Algorithm |
79 | SPDIFRX | PS | TZPM | X | MCK9 | X | 150 | – | – | – | – | – | X | – | – | – | X | X | X | X | Sony/Philips Digital Interface RX |
80 | SPDIFTX | PS | TZPM | X | MCK9 | X | 25 | – | – | – | – | – | X | – | – | – | X | X | X | X | Sony/Philips Digital Interface TX |
81 | SSC0 | PS | TZPM | X | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Synchronous Serial Interface 0 |
82 | SSC1 | PS | TZPM | X | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Synchronous Serial Interface 1 |
83 | TC0 | PS | TZPM | CHANNEL0 | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 32–bit Timer Counter 0 Channel 0. Max Generic Clock Frequency = FPCLOCK/3 |
84 | TC0 | PS | same as channel0 | CHANNEL1 | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 0 Channel 1 |
85 | TC0 | PS | same as channel0 | CHANNEL2 | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 0 Channel 2 |
86 | TC1 | PS | TZPM | CHANNEL0 | MCK5 | X | 67 | – | – | – | – | X | X | X | – | – | X | X | X | X | 32–bit Timer Counter 1 Channel 1. Max Generic Clock Frequency = FPCLOCK/3 |
87 | TC1 | PS | same as channel0 | CHANNEL1 | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 1 Channel 1 |
88 | TC1 | PS | same as channel0 | CHANNEL2 | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 1 Channel 2 |
89 | TCPCA | PS | TZPM | X | MCK5 | X | 0.033 | – | – | – | – | – | – | – | – | – | – | X | X | X | USB Type–C Port Controller A |
90 | TCPCB | PS | TZPM | X | MCK5 | X | 0.033 | – | – | – | – | – | – | – | – | – | – | X | X | X | USB Type–C Port Controller B |
91 | TDES | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Triple Data Encryption Standard |
92 | TRNG | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | True Random Number Generator |
93 | TZAESB | PS | TZPM | NS | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Non–Secure (Clocks and Interrupt) |
94 | TZAESB | AS | – | NS_SINT | MCK5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Non–Secure (Interrupt only) |
95 | TZAESB | PS | TZPM | S | MCK5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Secure (Interrupt only) |
96 | TZAESB | AS | – | S_SINT | MCK5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Secure (Interrupt only) |
97 | TZC | AS | AS | X | MCK6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Address Space Controller (TZC400) |
98 | TZPM | AS | AS | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Peripheral Manager |
99 | UDPHSA | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB Device High Speed A |
100 | UDPHSB | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB Device High Speed B |
101 | UHPHS | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB Host Controller High Speed |
102 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
103 | DSI | PS | TZPM | X | MCK3(4) | X | 27 | – | X | – | – | – | – | – | – | – | X | X | X | X | Display Serial Interface Host interrupt and MIPI D-PHY clock |
104 | LVDSC | PS | TZPM | – | MCK3(4) | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Display Serial Interface between LCDC and LVDS interface. Instance includes LVDSC and LVDSPHY |
105 | I3CC | PS | TZPM | X | MCK8 | X | 125 | – | – | – | – | X | X | X | – | – | X | X | X | X | I3C Controller |
106 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
107 | ARM | PS | MMU | nPMUIRQ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Performance Monitoring Unit |
108 | ARM | PS | MMU | nAXIERRIRQ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | AXI Transaction Error |
109 | XDMAC0 | PS | XDMAC0 | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA0, mem to periph, 32 channels, Secure Interrupt |
110 | XDMAC1 | PS | XDMAC1 | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA1, mem to periph, 32 channels, Secure Interrupt |
111 | XDMAC2 | PS | XDMAC2 | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA2, mem to mem, 8 channels, Secure Interrupt |
112 | AES | PS | same as AES | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Advanced Encryption Standard, Secure Interrupt |
113 | ICM | PS | same as ICM | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Integrity Check Monitor, Secure Interrupt |
114 | MCAN0 | PS | same as MCAN0 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN0 Interrupt1 |
115 | MCAN1 | PS | same as MCAN1 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN1 Interrupt1 |
116 | MCAN2 | PS | same as MCAN2 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN2 Interrupt1 |
117 | MCAN3 | PS | same as MCAN3 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN3 Interrupt1 |
118 | MCAN4 | PS | same as MCAN4 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN4 Interrupt1 |
119 | PIOA | PS | same as PIOA | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 0 to 31, Secure Interrupt |
120 | PIOB | PS | same as PIOB | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 32 to 63, Secure Interrupt |
121 | PIOC | PS | same as PIOC | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 64 to 95, Secure Interrupt |
122 | PIOD | PS | same as PIOD | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 96 to 127, Secure Interrupt |
123 | PIOE | PS | same as PIOE | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 128 to 141, Secure Interrupt |
124 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
125 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
126 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
127 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
128 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
129 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
130 | SDMMC0 | PS | same as SDMMC0 | TIMER | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ultra High Speed SD Host Controller 0 (e.MMC 5.1) Timer interrupt |
131 | SDMMC1 | PS | same as SDMMC1 | TIMER | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ultra High Speed SD Host Controller 1 (e.MMC 4.51) Timer interrupt |
132 | SDMMC2 | PS | same as SDMMC2 | TIMER | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ultra High Speed SD Host controller 2 (e.MMC 4.51) Timer interrupt |
133 | SHA | PS | same as SHA | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Secure Hash Algorithm, Secure Interrupt |
134 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
135 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
136 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
137 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
138 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
139 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
140 | TDES | PS | same as TDES | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Triple Data Encryption Standard, Secure Interrupt |
141 | TRNG | PS | same as TRNG | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | True Random Number Generator, Secure Interrupt |
142 | EIC | PS | same as EIC | EXT_IRQ0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | External Interrupt ID0 |
143 | EIC | PS | same as EIC | EXT_IRQ1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | External Interrupt ID1 |
144 | GMAC0 | PS | same as GMAC0 | Q1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 1 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 1 |
145 | GMAC0 | PS | same as GMAC0 | Q2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 2 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 2 |
146 | GMAC0 | PS | same as GMAC0 | Q3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 3 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 3 |
147 | GMAC0 | PS | same as GMAC0 | Q4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 4 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 4 |
148 | GMAC0 | PS | same as GMAC0 | Q5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 5 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 5 |
149 | GMAC0 | PS | same as GMAC0 | EMAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0: Express MAC |
150 | GMAC0 | PS | same as GMAC0 | MMSL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0: MAC Merge Sublayer |
151 | GMAC1 | PS | same as GMAC1 | Q1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 1 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 1 |
152 | GMAC1 | PS | same as GMAC1 | Q2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 2 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 2 |
153 | GMAC1 | PS | same as GMAC1 | Q3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 3 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 3 |
154 | GMAC1 | PS | same as GMAC1 | Q4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 4 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 4 |
155 | GMAC1 | PS | same as GMAC1 | Q5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 5 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 5 |
156 | GMAC1 | PS | same as GMAC1 | EMAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1: Express MAC |
157 | GMAC1 | PS | same as GMAC1 | MMSL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1: MAC Merge Sublayer |
Warning: GCLK must be started before
accessing registers.
Note:
|