1.3 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Architecture: | SAMA7 | = Arm Cortex-A7 CPU |
Product Group: | D65 | = 343-ball general-purpose microprocessors |
Carrier Type: | Blank | = Standard packaging (tray) |
T | = Tape and reel | |
Temperature Range: | V | = -40°C to +105°C (industrial) |
E | = -40°C to +125°C (automotive or extended industrial) | |
Package: | 4HB | = 343-ball TFBGA |
Pattern: | Blank | = Non-automotive applications |
VAO | = Automotive applications without PPAP | |
Vxx | = Automotive applications with associated PPAP | |
Software License Level: | Blank | = Level 0 |
SLn | = Level n |
Examples:
- SAMA7D65T-E/4HBVAO-SL3 = Arm Cortex-A7 general-purpose microprocessor, tape and reel, automotive temperature, 343-ball TFBGA package, automotive applications without PPAP, software license level 3
Note: Tape and Reel identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the device
package