9.7.5.9.3 I3C In-Band Interrupt Request (IBI)
If the received IBI ID matches the dynamic address of any one of the valid entries in the DAT and the received RnW bit is ‘1’, then the response for the received IBI is based on the programmed IBI Response Control.
The table below captures the supported IBI features in different configurations.
IBI Type | I3CC Support |
---|---|
IBI without Payload | Supported |
IBI with Payload | Supported |
IBI Auto command | Supported (SDR Only) |