6.2.6.6.2 4:2:2 Packed Mode Frame Buffer Memory Mapping

Table 6-32. 16 bpp 4:2:2 Packed Mode 0
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 16 bppCr0[7:0]Y1[7:0]Cb0[7:0]Y0[7:0]
Table 6-33. 16 bpp 4:2:2 Packed Mode 1
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 16 bppY1[7:0]Cr0[7:0]Y0[7:0]Cb0[7:0]
Table 6-34. 16 bpp 4:2:2 Packed Mode 2
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 16 bppCb0[7:0]Y1[7:0]Cr0[7:0]Y0[7:0]
Table 6-35. 16 bpp 4:2:2 Packed Mode 3
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 16 bppY1[7:0]Cb0[7:0]Y0[7:0]Cr0[7:0]