11.1.6.1 I/O DC Characteristics

Table 11-16. Input DC Characteristics
SymbolParameterConditionsMinMaxUnit
VILLow level input voltage(1)0.3 x VDDV
VIH High level input voltage(1)0.7 x VDDV
IIHInput-high input leakage current(1)Pull-down resistor disabled

VIN = VDD = 3.6V

-150150nA
IILInput-low input leakage current(1)Pull-up resistor disabled

VIN = 0V, VDD = 3.6V

-150150nA
RPULLProgrammable pull-up or pull-down resistorDigital Input mode60140
CINInput capacitance(1)4pF
VhysInput hysteresis(1)150mV
Note:
  1. Simulation data
Table 11-17. Output DC Characteristics (1.7V < VDD < 1.9V)
SymbolParameterI/O TypeConditionsMinMaxUnit
VOLLow level output voltageAnyIOL_MAX0.25 x VDDV
VOHHigh level output voltageAnyIOH_MAX0.75 x VDDV

IOL

or

IOH

Low level or high level output currentGPIODrive = 0, Slewrate = 03mA
Drive = 1, Slewrate = 04mA
Drive = 0, Slewrate = 11mA
Drive = 1, Slewrate = 12mA
HSIO1.5mA
PIOBU2mA
Table 11-18. Output DC Characteristics (3.0V < VDD < 3.6V)
SymbolParameterI/O TypeConditionsMinMaxUnit
VOLLow level output voltageAnyIOL_MAX0.2 x VDDV
VOHHigh level output voltageAnyIOH_MAX0.8 x VDDV

IOL

or

IOH

Low level/high level output currentGPIODrive = 0, Slewrate = 09mA
Drive = 1, Slewrate = 010mA
Drive = 0, Slewrate = 13mA
Drive = 1, Slewrate = 16mA
HSIO2mA
PIOBU5mA