9.7.5.9.2 I3C Controller-Role Request (CRR)
The application must set the CRR Response Control to ‘1’. This requirement allows the I3CC to reject any CRR request if received unexpectedly from a malfunctioning device.
The application must set the CRR Response Control to ‘1’. This requirement allows the I3CC to reject any CRR request if received unexpectedly from a malfunctioning device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.