2.9.1.4.1 Single Bootstrap
By default, during the Valid Bootstrap Detection sequence, the ROM code searches for a unique bootstrap per external NVM. The bootstrap is stored at the beginning (at address 0x0) of the Flash memory for non-FAT formatted memory. For FAT-formatted SD cards and e.MMC, the bootstrap is stored in a file named “boot.bin” in Standard Boot mode or “boot.cip” in Secure Boot mode.