This field defines the size of the HSELx security region
address space. Invalid sizes for the client region must never be programmed. Valid
sizes and number of security regions are product, client and client configuration
dependent.
Note: The clients featuring multiple
scalable contiguous security regions have a single SRTOP0 field for all the security
regions.
If this HSELx security region size is set at or below the
MATRIX_SASSR / SASPLITx Security Areas Split size, then the MATRIX_SSR settings apply
to the unique security area then covering the whole HSELx security region
| SRTOPx | Top Offset | Security Region Size |
|---|
| 0000 | 0x00001000 | 4 Kbytes |
| 0001 | 0x00002000 | 8 Kbytes |
| 0010 | 0x00004000 | 16 Kbytes |
| 0011 | 0x00008000 | 32 Kbytes |
| 0100 | 0x00010000 | 64 Kbytes |
| 0101 | 0x00020000 | 128 Kbytes |
| 0110 | 0x00040000 | 256 Kbytes |
| 0111 | 0x00080000 | 512 Kbytes |
| 1000 | 0x00100000 | 1 Mbyte |
| 1001 | 0x00200000 | 2 Mbytes |
| 1010 | 0x00400000 | 4 Mbytes |
| 1011 | 0x00800000 | 8 Mbytes |
| 1100 | 0x01000000 | 16 Mbytes |
| 1101 | 0x02000000 | 32 Mbytes |
| 1110 | 0x04000000 | 64 Mbytes |
| 1111 | 0x08000000 | 128 Mbytes |