2.7.11.14 MATRIX Security Areas Split Client Register x
This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.
| Register MATRIX_ | MATRIX0 |
|---|---|
| SASSR0 | 0x000000FF |
| SASSR1 | 0x000000FF |
| SASSR2 | 0x0000000F |
| SASSR3 | 0x0000000F |
| SASSR4 | 0x0000000F |
| SASSR5 | 0x0000000F |
| SASSR6 | 0x0000000F |
| SASSR7 | 0x00000FFF |
| SASSR8 | 0x0000000F |
| SASSR9 | 0x0000FFFF |
| Name: | MATRIX_SASSRx |
| Offset: | 0x0240 + x*0x04 [x=0..9] |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SASPLIT7[3:0] | SASPLIT6[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SASPLIT5[3:0] | SASPLIT4[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SASPLIT3[3:0] | SASPLIT2[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SASPLIT1[3:0] | SASPLIT0[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – SASPLITx Security Areas Split for HSELx Security Region
This field defines the boundary address offset where the HSELx client security region splits into two Security Areas whose access is controlled according to the corresponding MATRIX_SSR.
If this size is set at or above the HSELx Region Size, then the MATRIX_SSR settings apply to the unique security area then covering the whole HSELx Security Region.
| SASPLITx | Split Offset | Security Area Size |
|---|---|---|
| 0000 | 0x00001000 | 4 Kbytes |
| 0001 | 0x00002000 | 8 Kbytes |
| 0010 | 0x00004000 | 16 Kbytes |
| 0011 | 0x00008000 | 32 Kbytes |
| 0100 | 0x00010000 | 64 Kbytes |
| 0101 | 0x00020000 | 128 Kbytes |
| 0110 | 0x00040000 | 256 Kbytes |
| 0111 | 0x00080000 | 512 Kbytes |
| 1000 | 0x00100000 | 1 Mbyte |
| 1001 | 0x00200000 | 2 Mbytes |
| 1010 | 0x00400000 | 4 Mbytes |
| 1011 | 0x00800000 | 8 Mbytes |
| 1100 | 0x01000000 | 16 Mbytes |
| 1101 | 0x02000000 | 32 Mbytes |
| 1110 | 0x04000000 | 64 Mbytes |
| 1111 | 0x08000000 | 128 Mbytes |