2.9.1.10.2 ROM Code Console Interface
The ROM code console interface (UART) can be configured in the Boot Configuration Packet.
At the beginning of ROM code execution, the RomBOOT
character string is sent on this same console interface.
Communication settings:
- 115200 bauds
- 8 bits of data
- No parity
- 1 stop bit