2.9.1.9.2 NAND Flash Boot: PMECC Error Detection and Correction
The NAND Flash boot procedure uses PMECC to detect and correct errors during NAND Flash read operations.
The ROM memory embeds the Galois field tables. The user does not need to embed or generate them in their own application.
The Galois field tables are mapped in the ROM just after the ROM code, as shown in the following figure.