2.9.3.1 Plain Text Mode
This image format is used for a chip configured in Non-Secure Boot mode. In this mode, only hashes are checked for image integrity. SHA2 in its 256-bit variant is used to verify both header and actual bootstrap. The format is shown in the figure below.