2.2.1.1 AXI Subsystem
The AXI subsystem is comprised of:
- CSS — CPU System and Security matrix
- CHS — CPU High Speed matrix
- APS — APB Client matrix
- AXM — AXI Hosts matrix
- ISS — AXI Image Subsystem
AXI matrixes are based on NIC-400 r1p1 (by Arm Ltd.) and no settings are controlled by software. The respective hardware configurations used are described in the following sections. The default software configuration has been intensively tested and leads to best results in any conditions.
For complete details on the NIC-400 design, see the Arm specification on http://infocenter.arm.com/help/topic/com.arm.doc.ddi0475h/index.html.
The device embeds Quality of Service management provided by Arm QoS-400 supplement to NIC-400. QoS-400 r1p1 is controlled by software. The respective hardware configurations used are described in the following sections. The default software configuration has been intensively tested and leads to best results in any conditions.
For complete details on the QoS-400, see the Arm specification on http://infocenter.arm.com/help/index.jsp?topic=/com.arm.doc.dsu0026g/index.html
This AXI subsystem (NICGPV) is connected to peripherals and to an AHB matrix (MATRIX) described below.
The following tables summarize the AXI matrix hosts and clients.
| Host Port | Port Name |
|---|---|
| UDDRC_P0 | AMIB0 |
| Bridge to HSS M0 CHS | AMIB1 |
| ROM/OTP CSS | AMIB2 |
| CPKCC CSS | AMIB3 |
| APB0 CSS | AMIB4 |
| DDRC_P2 APS | AMIB5 |
| Bridge to HSS M1 APS | AMIB6 |
| APB1+APB4+APB7+APB9+GPU2DC+NICGPV APS | AMIB7 |
| APB2 APS | AMIB8 |
| APB3 APS | AMIB9 |
| APB8 APS | AMIB10 |
| APB5+APB9+APB10 APS | AMIB11 |
| UDDRC_P4 | AMIB12 |
| Bridge to HSS M2 AXM | AMIB13 |
| Client Port | Port Name |
|---|---|
| CPU CHS | ASIB0 |
| OTP CSS | ASIB1 |
| XDMAC0 APS | ASIB2 |
| XDMAC1 APS | ASIB3 |
| AXI_AP1 | ASIB4 |
| GMAC0 AXM | ASIB5 |
| GMAC1 AXM | ASIB6 |
| SDMMC0 AXM | ASIB7 |
| SDMMC1 AXM | ASIB8 |
| SDMMC2 AXM | ASIB9 |
| XDMAC2 AXM | ASIB10 |
| Host Port | Port Name |
|---|---|
| GPU2DC | AMIB0 |
| LCDC | AMIB1 |
| Client Port | Port Name |
|---|---|
| UDDRC_P3 | ASIB0 |