9.3.65 TWI Receive Holding Register (Default Mode)

If FIFO is enabled (FLEX_TWI_CR.FIFOEN=1), a byte access on FLEX_TWI_RHR reads one data, see TWI Single Data Access for details.

Name: FLEX_TWI_RHR (DEFAULT_MODE)
Offset: 0x630
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    ASTATE[1:0]PSTATESSTATE[1:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 RXDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 12:11 – ASTATE[1:0] Acknowledge State (Client Sniffer Mode only)

ValueNameDescription
0 NONE No Acknowledge or Nacknowledge detected after previously logged data
1 ACK Acknowledge (A) detected after previously logged data
2 NACK Nacknowledge (NA) detected after previously logged data
3 UNDEF Not defined

Bit 10 – PSTATE Stop State (Client Sniffer Mode only)

ValueDescription
0 No STOP (P) detected after previous logged data.
1 Stop detected (P) after previous logged data.

Bits 9:8 – SSTATE[1:0] Start State (Client Sniffer Mode only)

ValueNameDescription
0 NOSTART No START detected with the logged data
1 START START (S) detected with the logged data
2 RSTART Repeated START (Sr) detected with the logged data
3 UNDEF Not defined

Bits 7:0 – RXDATA[7:0] Host or Client Receive Holding Data