9.3.36 USART Write Protection Status Register

Name: FLEX_US_WPSR
Offset: 0x2E8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
       PADERRWPVS 
Access RR 
Reset 00 

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

Bit 1 – PADERR Output Pad Error (cleared on read)

ValueDescription
0

No error detected during a character transfer.

1

Two successive bit periods with a difference between the data read at the output of the TXD pad buffer and the input driven by USART or abnormal number of SCK edges (or no clock edge) at the output of SCK pad buffer in synchronous mode. This may be due to erroneous IO multiplexing configuration, external short circuits, etc.

Bit 0 – WPVS Write Protection Violation Status

ValueDescription
0

No write protection violation has occurred since the last read of FLEX_US_WPSR.

1

A write protection violation has occurred since the last read of FLEX_US_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.