11.1.7.13.2 Ethernet MAC RMII Mode

Timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 0
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 0
Table 11-43. Ethernet MAC RMII Mode
SymbolParameterMinMaxUnit
GMAC21TXEN toggling from REFCK rising216ns
GMAC22TX[1:0] toggling from REFCK rising216ns
GMAC23Setup for RX[1:0] from REFCK rising4–ns
GMAC24Hold for RX[1:0] from REFCK rising2–ns
GMAC25Setup for RXER from REFCK rising4–ns
GMAC26Hold for RXER from REFCK rising2–ns
GMAC27Setup for CRSDV from REFCK rising4–ns
GMAC28Hold for CRSDV from REFCK rising2–ns
Figure 11-41. Ethernet MAC RMII Timings