5 Programming

This chapter outlines the two available options for programming application boards with range test software and configuration. The users can choose between using MPLAB® X IDE or the ATA UHF evaluation GUI tool for uploading the application code.
  • Option 1: Use MPLAB® X IDE
  • Option 2: Use ATA UHF evaluation GUI tool

Independent of the method, the user can use the same EEPROM configuration for transmitter and receiver. The compiled source code output is available at ...\ATA8510_FLASH.X\dist\default\production.

If the file is missing, navigate to Production > Clean and Build Project (ATA8510_FLASH).
Figure 5-1. Clean and Build Project (ATA8510_FLASH)