This chapter provides example test results and describes the conditions under which the
user performed the measurements. The user must place the transmitter 1m above the
ground, away from any shielding or RF-sensitive environment. The user must hold the
receiver in their hand and record the distance for repeatable communication.Figure 9-1. ATA5831 and ATAB8510B-V2.0 Test
Hardware
The following are the details of the test location (0.5 kBit test):
Start: 49°08'05.7"N,
9°10'42.5"E
End: 49°08'01.3"N,
9°10'00.5"E
Figure 9-2. Test Location – Start and End Points of 0.5 kBit Test
The following figure illustrates the details of the calculated area.Figure 9-3. Calculated Area
The following figure illustrates the actual photo of the calculated area.Figure 9-4. Photo of the Calculated
Area
Achievable Distance
The following table provides examples of achievable distances for different data
rates, deviations, receiver bandwidths, and transmission power levels.
Table 9-1. Achievable
Distance
Conditions
Distance
RF 433.2
MHz
20 kbit/s
Manchester Encoding
FSK ±20
kHz
Receiver
Bandwidth (RXBW) 185 kHz
Pout +14
dBm
288m
RF 433.2
MHz
8 kbit/s
Manchester Encoding
FSK ±8
kHz
Receiver
Bandwidth (RXBW) 165 kHz
Pout +14
dBm
393m
RF 433.2
MHz
1 kbit/s
Manchester Encoding
FSK ±1
kHz
Receiver
Bandwidth (RXBW) 25 kHz
Pout +14
dBm
664m
RF 433.2
MHz
1 kbit/s
Manchester Encoding
FSK ±1
kHz
Receiver
Bandwidth (RXBW) 25 kHz
Pout +6
dBm
419m
RF 433.2
MHz
0.5
kbit/s Manchester Encoding
FSK ±0.5
kHz
Receiver
Bandwidth (RXBW) 25 kHz
Pout +14
dBm
856m
DS70005658A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.