38.5.3.1 Enabling, Disabling, and Resetting
The ADC is enabled by setting CTRLA.ENABLE = 1. Setting this bit to zero disables the ADC. The ADC can be reset by setting CTRLA.SWRST = 1 to initiate a software reset. (The ADC module is reset when the SYNCYBUSY.SWRST bit goes low.)
Note: The bit DBGCTRL.DBGRUN is unchanged by a software reset.