34.10.4 Baud Rate

Table 34-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BAUD
Offset: 0x0C
Reset: 0x00
Property: RW

Bit 76543210 
 BAUD[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 7:0 – BAUD[7:0] Baud Rate Value

These bits control the clock generation, as described in the .